IESNA:LM-63-2002
[TEST]P1504403
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-40)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-1218-MV-L8C5-U-A-06-BLAK-PS (3500K_L12_Narrow_120V)
[LUMINAIRE]PrentaLux UHBS2 6-INCH SELECTABLE HIGH BAY 1218 LIGHT ENGINE, DOMIC BLACK SHADE, NARROW DISTRIBUTION
[MORE]LIGHT LEVEL 1 - 12,000 LUMENS
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]9086
TILT=NONE
1 -1 1 37 1 1 1 -1.291667 -1.291667 0
1 1 81.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
8252.8 8214.4 8165.2 8042.7 7843.4 7625.8 7364 7048.9 6679.6 6281.9
5840 5349.8 4788.8 4120.1 3496.5 2943 2416.9 1874.2 1288.1 982.9
669.5 487.7 287.6 130.1 54.2 27.5 16.7 15.8 15 14.2
12.5 10.8 8.3 6.7 4.2 2.5 0
